Bit 5 – HSOFIEC Host Start of Frame Interrupt Disable
Bit 4 – RXRSMIEC Upstream Resume Received Interrupt Disable
Bit 3 – RSMEDIEC Downstream Resume Sent Interrupt Disable
Bit 2 – RSTIEC USB Reset Sent Interrupt Disable
Bit 1 – DDISCIEC Device Disconnection Interrupt Disable
Bit 0 – DCONNIEC Device Connection Interrupt Disable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.