Jump to main content
38.7.11 Device Global Interrupt Enable Register This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Sets the corresponding bit in USBHS_DEVIMR.
Name: USBHS_DEVIER Offset: 0x0018 Property: Write-only
Bit 31 30 29 28 27 26 25 24 DMA_6 DMA_5 DMA_4 DMA_3 DMA_2 DMA_1 DMA_0 Access W W W W W W W Reset
Bit 23 22 21 20 19 18 17 16 PEP_9 PEP_8 PEP_7 PEP_6 PEP_5 PEP_4 Access W W W W W W Reset
Bit 15 14 13 12 11 10 9 8 PEP_3 PEP_2 PEP_1 PEP_0 Access W W W W Reset
Bit 7 6 5 4 3 2 1 0 UPRSMES EORSMES WAKEUPES EORSTES SOFES MSOFES SUSPES Access W W W W W W W Reset
Bits 25, 26, 27, 28, 29, 30, 31 – DMA_ DMA Channel x Interrupt Enable
Bits 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 – PEP_ Endpoint x Interrupt Enable
Bit 6 – UPRSMES Upstream Resume Interrupt Enable
Bit 5 – EORSMES End of Resume Interrupt Enable
Bit 4 – WAKEUPES Wakeup Interrupt Enable
Bit 3 – EORSTES End of Reset Interrupt Enable
Bit 2 – SOFES Start of Frame Interrupt Enable
Bit 1 – MSOFES Micro Start of Frame Interrupt Enable
Bit 0 – SUSPES Suspend Interrupt Enable
On this page
Bits 25, 26, 27, 28, 29, 30, 31 – DMA_ DMA Channel x Interrupt Enable Bits 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 – PEP_ Endpoint x Interrupt Enable Bit 6 – UPRSMES Upstream Resume Interrupt Enable Bit 5 – EORSMES End of Resume Interrupt Enable Bit 4 – WAKEUPES Wakeup Interrupt Enable Bit 3 – EORSTES End of Reset Interrupt Enable Bit 2 – SOFES Start of Frame Interrupt Enable Bit 1 – MSOFES Micro Start of Frame Interrupt Enable Bit 0 – SUSPES Suspend Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.