1.7.1.3 Events Configuration
TXEV and RXEV event signals of the Cortex-M3 processor can be exposed to the FPGA fabric. This can be configured using the Libero software, as shown in Figure 1-3.
TXEV and RXEV event signals of the Cortex-M3 processor can be exposed to the FPGA fabric. This can be configured using the Libero software, as shown in Figure 1-3.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.