19.2.1.1 APB Interface
The watchdog timer has an APB interface through which the Cortex-M3 processor can access various control and status registers to control and monitor its operation. The APB interface is clocked by the PCLK0 clock signal. Any signals/values that cross between the RCOSCCLK and the PCLK clock domains are synchronized with the watchdog timer.