14.4.7 Glitch Register

The Glitch register (GLITCHREG) gives the size of the glitch (in terms of APB interface clock cycles) to filter the glitches on data and clock lines.

Table 14-17. Glitch Register (GLITCHREG)
Bit NumberNameR/WReset ValueDescription
7:0GlitchReg_NumR/W0x03This read/write register is used to adjust the input glitch filter length. Depending on the application, the glitch filter is used to suppress spikes between 3 and 21 APB interface clock cycles. Number or length of shift register filter is set to value from 3 to 21.