21.5.9 Cache Region Control Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:4] | Reserved | 0 | |
| 3:0 | CC_CACHE_REGION | 0 | Defines the cache region size. The bits have the following definitions: Bit 0: First (lower) slot of 128 MB (0–128 MB) Bit 1: Second slot of 128 MB (128–256 MB) Bit 2: Third slot of 128 MB (25–384 MB) Bit 3: Fourth (upper) slot of 128 MB (384–512 MB) |
For 128 MB configuration, only one bit out of four will be set to select one of the blocks as cacheable.
For 256 MB configuration, bits [1:0] are set to select the lower 256 MB as cacheable, bits [3:2] are set to select the lower 256 MB as cacheable.
For 512 MB configuration all four bits are set to select entire 512 MB as cacheable.