5.2.1 Memory Organization
The 40 KB of eSRAM memory is divided into two banks: 32 KB and 8 KB, to store 32 bits of data and 7 check bits in SECDED-ON mode. Physically, however, the memory is organized as 4096 × 40, which is 4096 × 5 bytes. When ECC is enabled, the fifth byte stores ECC values for the 32 bits of data. When ECC is disabled, the fifth byte location is used to create an additional 2 KB of user memory. Four locations are used for each 32-bit word.
The following table shows the organization of 4096 × 40 bits in SECDED-ON mode. The total size of the SRAM in the table is 40 KB. The locations show the memory used for the 32 KB block. ECC represents the 7-bit ECC.
| RAM 4096X40_1 4096 x 40 Bits | RAM 4096X40_0 4096 x 40 Bits | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Location | Byte 4 | Byte 3 | Byte 2 | Byte 1 | Byte 0 | Byte 4 | Byte 3 | Byte 2 | Byte 1 | Byte 0 |
| 0 | ECC | 4003 | 4002 | 4001 | 4000 | ECC | 0003 | 0002 | 0001 | 0000 |
| 1 | ECC | 4007 | 4006 | 4005 | 4004 | ECC | 0007 | 0006 | 0005 | 0004 |
| 2046 | ECC | 5FFB | 5FFA | 5FF9 | 5FF8 | ECC | 1FFB | 1FFA | 1FF9 | 1FF8 |
| 2047 | ECC | 5FFF | 5FFE | 5FFD | 5FFC | ECC | 1FFF | 1FFE | 1FFD | 1FFC |
| 2048 | ECC | 6003 | 6002 | 6001 | 6000 | ECC | 2003 | 2002 | 2001 | 2000 |
| 2049 | ECC | 6007 | 6006 | 6005 | 6004 | ECC | 2007 | 2006 | 2005 | 2004 |
| 4094 | ECC | 7FFB | 7FFA | 7FF9 | 7FF8 | ECC | 3FFB | 3FFA | 3FF9 | 3FF8 |
| 4095 | ECC | 7FFF | 7FFE | 7FFD | 7FFC | ECC | 3FFF | 3FFE | 3FFD | 3FFC |
The following table shows the organization of 4096 × 40 bits in SECDED-OFF mode. The total size of the SRAM in the table is 40 KB. The red locations show the memory used for the 32 KB block. The green locations show memory used for the upper 8 KB block.
| RAM 4096X40_1 4096 x 40 Bits | RAM 4096X40_0 4096 x 40 Bits | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Location | Byte 4 | Byte 3 | Byte 2 | Byte 1 | Byte 0 | Byte 4 | Byte 3 | Byte 2 | Byte 1 | Byte 0 |
| 0 | 0001 | 4003 | 4002 | 4001 | 4000 | 0000 | 0003 | 0002 | 0001 | 0000 |
| 1 | 0005 | 4007 | 4006 | 4005 | 4004 | 0004 | 0007 | 0006 | 0005 | 0004 |
| 2046 | 1FF9 | 5FFB | 5FFA | 5FF9 | 5FF8 | 1FF8 | 1FFB | 1FFA | 1FF9 | 1FF8 |
| 2047 | 1FFD | 5FFF | 5FFE | 5FFD | 5FFC | 1FFC | 1FFF | 1FFE | 1FFD | 1FFC |
| 2048 | 0003 | 6003 | 6002 | 6001 | 6000 | 0002 | 2003 | 2002 | 2001 | 2000 |
| 2049 | 0007 | 6007 | 6006 | 6005 | 6004 | 0006 | 2007 | 2006 | 2005 | 2004 |
| 4094 | 1FFB | 7FFB | 7FFA | 7FF9 | 7FF8 | 1FFA | 3FFB | 3FFA | 3FF9 | 3FF8 |
| 4095 | 1FFF | 7FFF | 7FFE | 7FFD | 7FFC | 1FFE | 3FFF | 3FFE | 3FFD | 3FFC |