15.4.3 MSS GPIO Definitions
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| [31:4] | Reserved | 0 | Reserved |
| 3 | MSS_GPIO_31_24_DEF | 0x1 | Used to initialize GPIO bank [31:24] to 0 or 1 after reset |
| 2 | MSS_GPIO_23_16_DEF | 0x1 | Used to initialize GPIO bank [23:16] to 0 or 1 after reset |
| 1 | MSS_GPIO_15_8_DEF | 0x1 | Used to initialize GPIO bank [15:8] to 0 or 1 after reset |
| 0 | MSS_GPIO_7_0_DEF | 0x1 | Used to initialize GPIO bank [7:0] to 0 or 1 after reset |