15.4.7 I/O MUX Associated With GPIOs
The following table shows the associated IOMUXes for GPIOs.
| Peripheral | Associated IOMUXes |
|---|---|
| GPIOA[0] to GPIOA[10] | 11 to 21 |
| GPIOA[11] to GPIOA[18] | 26 to 33 |
| GPIOA[19] to GPIOA[22] | 22 to 25 |
| GPIOA[23] to GPIOA[24] | 34 to 35 |
| GPIOB[11] to GPIOB[16] | 36 to 41 |
| GPIOB[17] to GPIOB[22] | 45 to 50 |
| GPIOB[23] | 56 |
| GPIOB[24] to GPIOB[26] | 42 to 44 |
| GPIOB[27] to GPIOB[31] | 51 to 55 |
The following tables (Table 15-12 through Table 15-57) describe the IOMUXes in which GPIOs are shared with the peripheral and the fabric.