15.4.2 Software Reset Control Register
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| 24 | MSS_GPOUT_31_24_SOFTRESET | 0x1 | 0: Releases GPIO_OUT[31:24] from reset 1: Keeps GPIO_OUT[31:24] in reset |
| 23 | MSS_GPOUT_23_16_SOFTRESET | 0x1 | 0: Releases GPIO_OUT[23:16] from reset 1: Keeps GPIO_OUT[23:16] in reset |
| 22 | MSS_GPOUT_15_8_SOFTRESET | 0x1 | 0: Releases GPIO_OUT[15:8] from reset 1: Keeps GPIO_OUT[15:8] in reset |
| 21 | MSS_GPOUT_7_0_SOFTRESET | 0x1 | 0: Releases GPIO_OUT[7:0] from reset 1: Keeps GPIO_OUT[7:0] in reset |
| 20 | MSS_GPIO_SOFTRESET | 0x1 | 0: Releases the GPIO from reset, if not being held in reset by some other means 1: Keeps the GPIO held in reset Asserting this soft reset bit will hold the APB register, GPIO input, and interrupt generation logic in reset. GPIO OUT logic is not affected by this reset. |