13.2.2.4.2 Multiple Frame Transfer
In the multiple frame transfer (shown in the following figure), the slave select signal (SPI_X_SS[x]) is continuously asserted (held Low) while SPI_X_DOE_N (output Enable) is also asserted (or held Low) for the duration of each control byte. The other data transfers proceed in back-to-back manner.