13.2.2.3 Motorola SPI Protocol
The Motorola SPI is a full-duplex, four-wire synchronous transfer protocol that supports programmable clock polarity (SPO) and clock phase (SPH). The state of SPO and SPH control bits decides the data transfer modes as detailed in the following table.
| Data Transfer Mode | SPO | SPH |
|---|---|---|
| Mode 0 | 0 | 0 |
| Mode 1 | 0 | 1 |
| Mode 2 | 1 | 0 |
| Mode 3 | 1 | 1 |
The SPH control bit determines the clock edge that captures the data.
- When SPH is Low, data is captured on the first clock transition.
- Data is captured on the rising edge of SPI_CLK when SPO = 0 (Figure 13-3).
- Data is captured on the falling edge of SPI_CLK when SPO = 1 (Figure 13-6).
- When SPH is High, data is captured on the second clock transition (rising edge if SPO = 1).
- Data is captured on the falling edge of SPI_CLK when SPO = 0 (Figure 13-5).
- Data is captured on the rising edge of SPI_CLK when SPO = 1 (Figure 13-7).
The SPO control bit determines the polarity of the clock and SPS defines the slave select behavior.
- When SPO is Low and no data is transferred, SPI_CLK is driven to Low (Figure 13-4).
- When SPO is High and no data is transferred, SPI_CLK is driven to High (Figure 13-6).
The following table summarizes the clock active edges in various SPI master modes.
| Mode | SPS | SPO | SPH | Clock in Idle | Sample Edge | Shift Edge | Select in Idle | Select Between Frames |
|---|---|---|---|---|---|---|---|---|
| Motorola | 0 | 0 | 0 | Low | Rising | Falling | High | Pulses between all frames |
| 0 | 1 | 0 | High | Falling | Rising | High | ||
| 0 | 0 | 1 | Low | Falling | Rising | High | Does not pulse between back-to-back frames. Pulses if transmit FIFO empties. | |
| 0 | 1 | 1 | High | Rising | Falling | High | Does not pulse between back-to-back frames. Pulses if transmit FIFO empties. | |
| 1 | 0 | 0 | Low | Rising | Falling | High | Stays active until all the frames set by frame counter are transmitted. | |
| 1 | 0 | 1 | Low | Falling | Rising | High | ||
| 1 | 1 | 0 | High | Falling | Rising | High | ||
| 1 | 1 | 1 | High | Rising | Falling | High | ||
| Texas Instruments | 0 | 0 | 0 | Low | Falling | Rising | Low | Normal operation SPI_X_CLK only generated with select and data bits. |
| 1 | Low | Falling | Rising | Low | Removes SPI_X_SS[0] on consecutive frames (back-to-back), making them appear to be big frames. | |||
| 1 | Running | Falling | Rising | Low | SPI_X_CLK is free running. | |||
| National Semiconductor Microwire | 0 | 0 | 0 | Low | Rising | Falling | High | Normal operation SPI_X_CLK only generated with select and data bits. |
| 1 | Low | Rising | Falling | High | Forces IDLE cycles (SPI_X_SS[0] deactivated) between back-to-back frames. | |||
| 1 | Running | Rising | Falling | High | SPI_X_CLK is free running. | |||
| 1 | Low | Rising | Falling | High | After sending the command part of the frame, the subsequent frames are concatenated to create a single large data frame (master operation only). |