20.2.2 VDD Power-Up to Functional Time
The core supply voltage VDD is connected to the appropriate source, and VDD is monitored by the Power-on Reset circuitry to check if it reaches the minimum threshold value and initiates the system controller to release the device from reset. This scenario provides power-up to functional time data when only the FPGA fabric and the FPGA I/O are used with all supplies ramped up except VDD, which is ramped up at the end. The required Power-on Reset delay is set using the Libero SoC tool.
The design uses a fabric counter that starts to operate when POWER_ON_RESET_N is deasserted. The LSB of the counter output is connected to a latch and given to an output buffer, which is then connected to an input buffer of the fabric using an external loopback. This input is used to stop the counter from incrementing. The counter stops as soon as the counter's LSB bit transitions to logic HIGH. The power-up to functional time is measured from the VDD supply ramp to the transition of the fabric buffer output.
The following figure shows the characterization test design setup used for obtaining the VDD power-up to functional timing values.
The following figure shows the behavior of different signals when VDD is ramped with a Power-on Reset delay of 1 ms from 0V to its minimum threshold level and MSS is used with VDD = 1.2V, VDDI = 2.5V, Tj = 25 °C, and Power-on Reset delay setting = 1 ms.
The following table lists power-up to functional time data of M2S005, M2S010, M2S025, M2S050, M2S060, M2S090, and M2S150 devices with MSS clock ranging from 3 MHz to 166 MHz.
| Test Case | Start Point | End Point | Description | Power-Up to Functional Time (µs) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 005 | 010 | 025 | 050 | 060 | 090 | 150 | ||||
| Case1 | POWER_ON_R ESET_N | Output available at I/O | Fabric to output | 647 | 500 | 531 | 483 | 474 | 524 | 647 |
| Case 2 | POWER_ON_R ESET_N | MSS_RESET_N_ M2F | Fabric to MSS | 644 | 497 | 528 | 480 | 468 | 518 | 641 |
| Case 3 | MSS_RESET_N_M2F | Output available at I/O | MSS to output | 3.6 | 3.6 | 3.6 | 3.4 | 4.9 | 4.8 | 4.8 |
| Case 4 | VDD | Output available at I/O | VDD at its minimum threshold level to output | 3096 | 2975 | 3012 | 2959 | 2869 | 2992 | 3225 |
| Case 5 | VDD | POWER_ON_ RESET_N | VDD at its minimum threshold level to fabric | 2476 | 2487 | 2496 | 2486 | 2406 | 2563 | 2602 |
| Case 6 | VDD | MSS_RESET_N_ M2F | VDD at its minimum threshold level to MSS | 3093 | 2972 | 3008 | 2956 | 2864 | 2987 | 3220 |
| Case 7 | VDD | DDRIO input buffer weak pull | VDD at its minimum threshold level to input buffer weak pull | 2500 | 2487 | 2509 | 2475 | 2507 | 2519 | 2617 |
| VDD | MSIO input buffer weak pull | VDD at its minimum threshold level to input buffer weak pull | 2504 | 2491 | 2510 | 2478 | 2517 | 2525 | 2620 | |
| VDD | MSIOD input buffer weak pull | VDD at its minimum threshold level to input buffer weak pull | 2479 | 2468 | 2493 | 2458 | 2486 | 2499 | 2595 | |
The following figure shows stages that contribute to VDD power-up to functional time for SmartFusion 2.