20.2.3 DEVRST_N Power-Up to Functional Time
This scenario provides power-up to functional time data with respect to DEVRST_N when the FPGA fabric, the FPGA I/O, and an external oscillator are used. The design setup is same as the VDD power-up to functional time, as shown in the following figure.
The following figure shows the behavior of different signals when DEVRST_N is asserted and MSS is used with VDD = 1.2V, VDDI = 2.5V, and Tj = 25 °C.
The following table lists power-up to functional time of M2S005, M2S010, M2S025, M2S050, M2S060, M2S090, and M2S150 devices with MSS clock ranging from 3 MHz to 166 MHz.
| Test Case | Start Point | End Point | Description | Power-Up to Functional Time (µs) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 005 | 010 | 025 | 050 | 060 | 090 | 150 | ||||
| Case1 | POWER_ON_ RESET_N | Output available at I/O | Fabric to output | 518 | 501 | 527 | 521 | 422 | 419 | 694 |
| Case 2 | POWER_ON_ RESET_N | MSS_RESET_N_ M2F | Fabric to MSS | 515 | 497 | 524 | 518 | 417 | 414 | 689 |
| Case 3 | MSS_RESET_ N_M2F | Output available at I/O | MSS to output | 3.5 | 3.5 | 3.5 | 3.3 | 4.8 | 4.8 | 4.8 |
| Case 4 | DEVRST_N | Output available at I/O | DEVRST_N to output | 706 | 768 | 715 | 691 | 641 | 635 | 871 |
| Case 5 | DEVRST_N | POWER_ON_ RESET_N | DEVRST_N to fabric | 234 | 289 | 216 | 213 | 237 | 234 | 219 |
| Case 6 | DEVRST_N | MSS_RESET_N_ M2F | DEVRST_N to MSS | 702 | 765 | 712 | 688 | 636 | 630 | 866 |
| Case 7 | DEVRST_N | DDRIO input buffer weak pull | DEVRST_N to input buffer weak pull | 208 | 202 | 197 | 193 | 216 | 215 | 215 |
| DEVRST_N | MSIO input buffer weak pull | DEVRST_N to input buffer weak pull | 208 | 202 | 197 | 193 | 216 | 215 | 215 | |
| DEVRST_N | MSIOD input buffer weak pull | DEVRST_N to input buffer weak pull | 208 | 202 | 197 | 193 | 216 | 215 | 215 | |
The following figure shows the stages that contribute to DEVRST_N power-up to functional time for SmartFusion 2.