22.3.2.2 Use Model 2: MSS to the Fabric Interrupt
The following figure shows user logic in the fabric connectivity with the FIIC. You need to select Use MSS to Fabric Interrupt in the Interrupt Management (FIIC) configurator in the Libero SoC. The MSS_INT_M2F signals are then available to be used in the design.
The user logic can monitor these signals and process according to the application requirement. The figure lists the MSS peripheral interrupts that correspond to the MSS_INT_M2F signals.