11.6.8 Receive Buffer Status Register
The following table lists the receive buffer status indicator register RX_BUF_STATUS and the bits descriptions of the register. For receive buffer, the status indicates if a message has arrived. This register consolidates the status of all receive message buffers.
| Bit Number | Name | Reset Value | Description |
|---|---|---|---|
| 31 | RxMessage31 | 0 | Message available in RxMessage buffer 31 |
| 30 | RxMessage30 | 0 | Message available in RxMessage buffer 30 |
| 29 | RxMessage29 | 0 | Message available in RxMessage buffer 29 |
| 28 | RxMessage28 | 0 | Message available in RxMessage buffer 28 |
| 27 | RxMessage27 | 0 | Message available in RxMessage buffer 27 |
| 26 | RxMessage26 | 0 | Message available in RxMessage buffer 26 |
| 25 | RxMessage25 | 0 | Message available in RxMessage buffer 25 |
| 24 | RxMessage24 | 0 | Message available in RxMessage buffer 24 |
| 23 | RxMessage23 | 0 | Message available in RxMessage buffer 23 |
| 22 | RxMessage22 | 0 | Message available in RxMessage buffer 22 |
| 21 | RxMessage21 | 0 | Message available in RxMessage buffer 21 |
| 20 | RxMessage20 | 0 | Message available in RxMessage buffer 20 |
| 19 | RxMessage19 | 0 | Message available in RxMessage buffer 19 |
| 18 | RxMessage18 | 0 | Message available in RxMessage buffer 18 |
| 17 | RxMessage17 | 0 | Message available in RxMessage buffer 17 |
| 16 | RxMessage16 | 0 | Message available in RxMessage buffer 16 |
| 15 | RxMessage15 | 0 | Message available in RxMessage buffer 15 |
| 14 | RxMessage14 | 0 | Message available in RxMessage buffer 14 |
| 13 | RxMessage13 | 0 | Message available in RxMessage buffer 13 |
| 12 | RxMessage12 | 0 | Message available in RxMessage buffer 12 |
| 11 | RxMessage11 | 0 | Message available in RxMessage buffer 11 |
| 10 | RxMessage10 | 0 | Message available in RxMessage buffer 10 |
| 9 | RxMessage9 | 0 | Message available in RxMessage buffer 9 |
| 8 | RxMessage8 | 0 | Message available in RxMessage buffer 8 |
| 7 | RxMessage7 | 0 | Message available in RxMessage buffer 7 |
| 6 | RxMessage6 | 0 | Message available in RxMessage buffer 6 |
| 5 | RxMessage5 | 0 | Message available in RxMessage buffer 5 |
| 4 | RxMessage4 | 0 | Message available in RxMessage buffer 4 |
| 3 | RxMessage3 | 0 | Message available in RxMessage buffer 3 |
| 2 | RxMessage2 | 0 | Message available in RxMessage buffer 2 |
| 1 | RxMessage1 | 0 | Message available in RxMessage buffer 1 |
| 0 | RxMessage0 | 0 | Message available in RxMessage buffer 0 |
Important: In case of Extended frame, the received message ID is
stored in [31:3] bits of RX ID register. In case of Standard frame, the message ID is
stored in [31:21] bits of RX ID register. Both message identifier (standard frame and
extended frame) are stored at different bit position of RX ID register.