11.6.6 Transmit Buffer Status Register

The following table lists the transmit buffer status indicator register TX_BUF_STATUS bits descriptions of the register. For transmit, the status indicates if a message is ready to be sent out. This register consolidate the status of all transmit message buffers.

Table 11-15. TX_BUF_STATUS
Bit NumberNameReset ValueDescription
31TxMessage310Message available in TxMessage buffer 31
30TxMessage300Message available in TxMessage buffer 30
29TxMessage290Message available in TxMessage buffer 29
28TxMessage280Message available in TxMessage buffer 28
27TxMessage270Message available in TxMessage buffer 27
26TxMessage260Message available in TxMessage buffer 26
25TxMessage250Message available in TxMessage buffer 25
24TxMessage240Message available in TxMessage buffer 24
23TxMessage230Message available in TxMessage buffer 23
22TxMessage220Message available in TxMessage buffer 22
21TxMessage210Message available in TxMessage buffer 21
20TxMessage200Message available in TxMessage buffer 20
19TxMessage190Message available in TxMessage buffer 19
18TxMessage180Message available in TxMessage buffer 18
17TxMessage170Message available in TxMessage buffer 17
16TxMessage160Message available in TxMessage buffer 16
15TxMessage150Message available in TxMessage buffer 15
14TxMessage140Message available in TxMessage buffer 14
13TxMessage130Message available in TxMessage buffer 13
12TxMessage120Message available in TxMessage buffer 12
11TxMessage110Message available in TxMessage buffer 11
10TxMessage100Message available in TxMessage buffer 10
9TxMessage90Message available in TxMessage buffer 9
8TxMessage80Message available in TxMessage buffer 8
7TxMessage70Message available in TxMessage buffer 7
6TxMessage60Message available in TxMessage buffer 6
5TxMessage50Message available in TxMessage buffer 5
4TxMessage40Message available in TxMessage buffer 4
3TxMessage30Message available in TxMessage buffer 3
2TxMessage20Message available in TxMessage buffer 2
1TxMessage10Message available in TxMessage buffer 1
0TxMessage00Message available in TxMessage buffer 0