13.2.4.4 SPI Error Recovery and Handling
The SPI protocol defines only the packet formats for data transmission and does not include any error recovery strategy for physical layer protocols. Specifically, if an error occurs on a slave, such as failing to respond to the chip select or being overwhelmed with incoming data, the master will not necessarily be aware of it. The master and slave must therefore have prior knowledge of each other's capabilities before the transmission begins.