13.2.4.2 SPI Controller Modes of Data Transfer
There are two basic modes of transfer.
- Processor controlled mode: The data transfers are controlled by a firmware that either polls the Table 13-11 register or responds to interrupts.
- PDMA controlled mode: The data transfers are autonomously controlled by the PDMA engine.