18.2.2.2 Resets
Timer resets to zero on power-up and is held in reset until enabled. Libero SoC software can reset the Timer by writing to bit 6 of Software Reset Control Register in the SYSREG block. Soft reset bit definitions are provided in the following table.
| Bit Number | Name | R/W | Reset Value | Description |
|---|---|---|---|---|
| 6 | TIMER_SOFTRESET | R/W | 0x1 | 0: Releases the Timer from reset. 1: Keeps the Timer in reset. |