14.6.19 SLRCONA
| Name: | SLRCONA |
| Offset: | 0x1F3B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRA5 | SLRA4 | SLRA2 | SLRA1 | SLRA0 | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 1 | 1 |
Bits 4, 5 – SLRAn Slew Rate Control on RA Pins
| Value | Description |
|---|---|
1 |
PORT pin slew rate is limited |
0 |
PORT pin slews at maximum rate |
Bits 0, 1, 2 – SLRAn Slew Rate Control on RA Pins
| Value | Description |
|---|---|
1 |
PORT pin slew rate is limited |
0 |
PORT pin slews at maximum rate |