14.6.9 LATC
Note:
- Writes to LATC are equivalent with writes to the corresponding PORTC register. Reads from LATC return register values, not I/O pin values.
- Bits LATC6 and LATC7 available on 20-pin or higher pin count devices only; bits unimplemented for lower pin count devices.
Name: | LATC |
Offset: | 0x01A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LATC7 | LATC6 | LATC5 | LATC4 | LATC3 | LATC2 | LATC1 | LATC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATCn Output Latch C Value bits
Reset States: |
|