14.6.7 LATA
Note: Writes to LATA are equivalent
with writes to the corresponding PORTA register. Reads from LATA register return
register values, not I/O pin values.
| Name: | LATA |
| Offset: | 0x018 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATA5 | LATA4 | LATA2 | LATA1 | LATA0 | |||||
| Access | R/W | R/W | RO | R/W | R/W | R/W | |||
| Reset | x | x | 1 | x | x | x |
Bits 4, 5 – LATAn Output Latch A Value bits
| Reset States: |
|
Bits 0, 1, 2 – LATAn Output Latch A Value bits
| Reset States: |
|