14.6.21 SLRCONC
Note: Bits SLRC6 and
SLRC7 available on 20-pin or higher pin count devices only; Bits unimplemented for lower
pin count devices.
| Name: | SLRCONC |
| Offset: | 0x1F51 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRC7 | SLRC6 | SLRC5 | SLRC4 | SLRC3 | SLRC2 | SLRC1 | SLRC0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – SLRCn Slew Rate Control on RC Pins
| Value | Description |
|---|---|
1 |
PORT pin slew rate is limited |
0 |
PORT pin slews at maximum rate |