14.6.22 INLVLA
| Name: | INLVLA |
| Offset: | 0x1F3C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INLVLA5 | INLVLA4 | INLVLA3 | INLVLA2 | INLVLA1 | INLVLA0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5 – INLVLAn Input Level Select on RA Pins
| Value | Description |
|---|---|
1 |
ST input used for port reads and interrupt-on-change |
0 |
TTL input used for port reads and interrupt-on-change |