14.6.13 WPUA
Note:
- If MCLRE =
1, the weak pull-up in RA3 is always enabled; bit WPUA3 will read as ‘1’. - The weak pull-up device is automatically disabled if the pin is configured as an output.
| Name: | WPUA |
| Offset: | 0x1F39 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WPUA5 | WPUA4 | WPUA3 | WPUA2 | WPUA1 | WPUA0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5 – WPUAn Weak Pull-up PORTA Control
| Value | Description |
|---|---|
1 |
Weak Pull-up enabled |
0 |
Weak Pull-up disabled |