14.6.15 WPUC
Note: Bits WPUC6 and WPUC7 available on 20-pin or higher pin count
devices only; Bits unimplemented for lower pin count
devices.
| Name: | WPUC |
| Offset: | 0x1F4F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WPUC7 | WPUC6 | WPUC5 | WPUC4 | WPUC3 | WPUC2 | WPUC1 | WPUC0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUCn Weak Pull-up PORTC Control bits
| Value | Description |
|---|---|
1 |
Weak Pull-up enabled |
0 |
Weak Pull-up disabled |