14.6.18 ODCONC
Note: Bits ODCC6 and
ODCC7 available on 20-pin or higher pin count devices only; Bits unimplemented for lower
pin count devices.
| Name: | ODCONC |
| Offset: | 0x1F50 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ODCC7 | ODCC6 | ODCC5 | ODCC4 | ODCC3 | ODCC2 | ODCC1 | ODCC0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – ODCCn Open-Drain Configuration on RC Pins
| Value | Description |
|---|---|
1 |
PORT pin operates as open-drain drive (sink current only) |
0 |
PORT pin operates as standard push-pull drive (source and sink current) |