14.6.5 TRISB
| Name: | TRISB |
| Offset: | 0x013 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISB7 | TRISB6 | TRISB5 | TRISB4 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
Bits 4, 5, 6, 7 – TRISBn TRISB Port I/O Tri-state Control bits
| Value | Description |
|---|---|
1 |
PORTB pin configured as an input (tri-stated) |
0 |
PORTB pin configured as an output |