14.6.16 ODCONA
| Name: | ODCONA |
| Offset: | 0x1F3A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ODCA5 | ODCA4 | ODCA2 | ODCA1 | ODCA0 | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5 – ODCAn Open-Drain Configuration on RA Pins
| Value | Description |
|---|---|
1 |
PORT pin operates as open-drain drive (sink current only) |
0 |
PORT pin operates as standard push-pull drive (source and sink current) |
Bits 0, 1, 2 – ODCAn Open-Drain Configuration on RA Pins
| Value | Description |
|---|---|
1 |
PORT pin operates as open-drain drive (sink current only) |
0 |
PORT pin operates as standard push-pull drive (source and sink current) |