14.6.14 WPUB
| Name: | WPUB |
| Offset: | 0x1F44 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WPUB7 | WPUB6 | WPUB5 | WPUB4 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – WPUBn Weak Pull-up PORTB Control bits
| Value | Description |
|---|---|
1 |
Weak Pull-up enabled |
0 |
Weak Pull-up disabled |