14.6.6 TRISC
Note: Bits TRISC6
and TRISC7 available on 20-pin or higher pin count devices only; Bits unimplemented for
lower pin count devices.
| Name: | TRISC |
| Offset: | 0x014 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISC7 | TRISC6 | TRISC5 | TRISC4 | TRISC3 | TRISC2 | TRISC1 | TRISC0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – TRISCn TRISC Port I/O Tri-state Control bits
| Value | Description |
|---|---|
1 |
PORTC pin configured as an input (tri-stated) |
0 |
PORTC pin configured as an output |