14.6.20 SLRCONB
| Name: | SLRCONB |
| Offset: | 0x1F46 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRB7 | SLRB6 | SLRB5 | SLRB4 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
Bits 4, 5, 6, 7 – SLRBn Slew Rate Control on RB Pins
| Value | Description |
|---|---|
1 |
PORT pin slew rate is limited |
0 |
PORT pin slews at maximum rate |