5.1.8.26 ZGPL_KeyDerivationHmac Function
Syntax
void ZGPL_KeyDerivationHmac(ZGP_SinkTableEntry_t* sinkTableEntry, uint8_t *derivedKey, void (*keyedHashMacCb)(void));
Description
This function derives the GPD security key from network/group key. The high sink mainly uses this function.
Input Parameters
| Parameter Name | Description |
|---|---|
sinkTableEntry | Sink entry |
derivedKey | Key to be derived |
keyedHashMacCb | Callback function |
Return Type and Values
- None