5.1.8.40 ZGPL_FrameCounterReadorUpdateOnNvm Function
Syntax
bool ZGPL_FrameCounterReadorUpdateOnNvm(uint32_t *frameCounter, ZGP_TableOperationField_t tableOperationField , ZGP_GpdId_t *gpdId, uint8_t endPoint, bool isUpdateOperation);
Description
This function reads/updates the frame counter.
Input Parameter
| Parameter Name | Description |
|---|---|
frameCounter | Pointer to frame counter |
tableOperationField | Filter field for frame counter operation |
gpdId | Address information |
endPoint | GPD end point |
isUpdateOperation |
|
Return Type and Values
true– Successful operationfalse– Otherwise