5.1.8.29 ZGPH_SendCmdInRawMode Function
Syntax
ZCL_Status_t ZGPH_SendCmdInRawMode(ZCL_Addressing_t *dstAddr, bool dir, uint8_t cmdId, uint8_t payLoadLength, uint8_t *payLoad);
Description
This function sends the ZGP cluster command in the Raw mode.
Input Parameters
| Parameter Name | Description |
|---|---|
addr | Destination address |
dir | Server to client/client to server |
cmdId | Cluster command ID |
payloadLength | Length of payload to be sent |
payload | Function sends the payload |
Return Type and Values
- ZCL status