5.1.8.35 ZGPL_GetAliasSourceAddr Function
Syntax
uint16_t ZGPL_GetAliasSourceAddr(ZGP_GpdId_t *gpdId);
Description
This function derives the alias address for the given source identifier/IEEE® address.
Input Parameters
| Parameter Name | Description |
|---|---|
gpdId | GPD ID |
Return Type and Values
- AliasAddr – Alias address