5.1.8.17 ZGPH_SendGpPairingConfigCmd Function
Syntax
ZGP_InfraDeviceStatus_t ZGPH_SendGpPairingConfigCmd (APS_AddrMode_t addrMode, APS_Address_t *dstAddr, ZGP_PairingConfigCmdInfo_t pairingConfigCmdInfo, ZGP_GpdAppInfo_t *commReqAppInfo, ZGP_EndpointInfo_t endPointInfo);
Description
This function builds and sends the ZGP pairing configuration command.
Input Parameter
| Parameter Name | Description |
|---|---|
addrMode | Address mode |
dstAddr | Destination address |
pairingConfigCmdInfo | Pairing configuration inputs |
commReqAppInfo | Application information |
endpointInfo | Paired endpoints information |
Return Type and Values
- ZCL status