5.1.8.1 ZGP_GetChannel Function
Syntax
void ZGP_GetChannel(uint8_t *channel);
Description
This function retrieves the ZGP channel.
Input Parameters
| Parameter Name | Description |
|---|---|
channel | Pointer to get the channel value |
Return Type and Values
- None