5.1.8.11 ZGPH_SendProxyTableRequest Function
Syntax
ZCL_Status_t ZGPH_SendProxyTableRequest(uint16_t addr, uint8_t options, uint64_t gpdId_Ieee, uint8_t ep, uint8_t index);Description
This function sends a proxy table request.
Input Parameters
| Parameter Name | Description |
|---|---|
addr | Destination address |
options | Options field |
gpdId_Ieee | GPD ID/IEEE® address |
ep | Endpoint for IEEE address GPD |
index | Index field |
Return Type and Values
- ZCL status