5.1.8.28 ZGPL_ResetTableEntry Function
Syntax
void ZGPL_ResetTableEntry(void *entry, ZGP_EntryType_t tableType);
Description
This function resets all the parameters of the given entry to the initial value.
Input Parameters
| Parameter Name | Description |
|---|---|
entry | Table entry pointer |
tableType | Proxy or sink |
Return Type and Values
- None