5.1.8.10 ZGPH_SendReadAttribute Function
Syntax
ZCL_Status_t ZGPH_SendReadAttribute(uint16_t addr, uint8_t dir, uint16_t attrId);Description
This function sends the read attribute command.
Input Parameters
Return Type and Values
| Parameter Name | Description |
|---|---|
addr | Destination address |
dir | Server to client/client to server |
attrId | Attribute ID |
- ZCL status