5.1.8.9 ZGPH_SendProxyCommissioningModeCommand Function
Syntax
ZCL_Status_t ZGPH_SendProxyCommissioningModeCommand(zgpGpProxyCommModeOptions_t options, uint16_t commissioningWindow, uint8_t channel);
Description
This function sends a Proxy Commissioning mode command.
Input Parameters
| Parameter Name | Description |
|---|---|
options | Options field |
commissioningWindow | Commissioning window field |
channel | Channel field |
Return Type and Values
- ZCL status