5.1.8.15 ZGPH_SetGPDAssignedAlias Function
Syntax
ZGP_InfraDeviceStatus_t ZGPH_SetGPDAssignedAlias(ShortAddr_t gpdAssignedAlias);Description
This function sets the assigned alias for the GPD to be commissioned.
Input Parameters
| Parameter Name | Description |
|---|---|
gpdAssignedAlias | The network coordinator assigns the commissioned 16-bit ID as an alias for this GPD during the setup process. |
Return Type and Values
- Status