5.1.8.20 ZGPL_TotalNonEmptyEntries Function
Syntax
uint8_t ZGPL_TotalNonEmptyEntries(bool isProxyTable);
Description
This function fetches the total number of non-empty entries. The high sink/proxy mainly uses this while sending sink/proxy table response.
Input Parameters
| Parameter Name | Description |
|---|---|
isProxyTable |
|
Return Type and Values
- Number of non-empty sink table entries