5.1.8.7 ZGPL_ReadTableEntryFromNvm Function
Syntax
ZGP_ReadOperationStatus_t ZGPL_ReadTableEntryFromNvm(void *entryPtr, ZGP_TableOperationField_t tableOperationField , ZGP_GpdId_t *gpdId, uint8_t endPoint);
Description
This function reads a proxy/sink entry from the Non-Volatile Memory (NVM).
Input Parameters
| Parameter Name | Description |
|---|---|
entryPtr | Pointer to sink/proxy table entry |
tableOperationField | Filter fields for read operation |
gpdId | Pointer to address info |
endPoint | GPD end point |
Return Type and Values
- Read status