5.1.8.13 ZGPH_UpdateLocalSinkEntry Function
Syntax
ZGP_InfraDeviceStatus_t ZGPH_UpdateLocalSinkEntry(ZGP_SinkTableEntry_t *sinkEntry, ZGP_SinkTableActions_t action);
Description
This function updates the sink entry locally on NVM based on the given action.
Input Parameters
| Parameter Name | Description |
|---|---|
sinkEntry | If the entry fields do not receive a proper non-zero security
key, the system derives it based on the
gpsSharedKeyType. |
action | Supports EXTEND_SINKTABLE_ENTRY or
REMOVE_GPD
|
Return Type and Values
- Status