5.1.8.31 ZGPL_SendSimpleDescReq Function
Syntax
void ZGPL_SendSimpleDescReq(ShortAddr_t addr,uint8_t ep);
Description
This functions sends the simple descriptor request.
Input Parameters
| Parameter Name | Description |
|---|---|
shortAddr | Address of the node |
ep | Endpoint of the node |
Return Type and Values
- None