5.1.8.6 ZGPH_PutLocalSinkInCommissioningMode Function
Syntax
ZGP_InfraDeviceStatus_t ZGPH_PutLocalSinkInCommissioningMode(ZGP_SinkCommissioningModeOptions_t *sinkCommModeOptions, uint8_t endPoint, bool unicastComm);
Description
This function puts the local sink in the Commissioning mode.
Input Parameters
| Parameter Name | Description |
|---|---|
sinkCommModeOptions | Commissioning mode options |
endPoint | Endpoint to be put in commissioning mode |
unicastComm | Unicast Proxy Communication mode |
Return Type and Values
- Status