5.1.8.32 ZGPL_SetDeviceMode Function
Syntax
void ZGPL_SetDeviceMode(bool isProxy, ZGP_Mode_t mode);
Description
This function sets the device to Operational/Commissioning mode.
Input Parameters
| Parameter Name | Description |
|---|---|
isProxy | Is proxy or sink device |
mode | Operational/commissioning |
Return Type and Values
- None